5AC600.CFST-00

General information
B&R ID code 0xEF6C
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
EAC Product family certification
Interfaces
CFast slot
Quantity 1
Type SATA II (SATA 3.0 Gbit/s)
Electrical properties
Power consumption 1 W
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Ambient conditions
Temperature
Operation 0 to 50°C without fan for the entire system
0 to 55°C with fan for the entire system
Storage -20 to 60°C
Transport -20 to 60°C
Relative humidity
Operation 5 to 90%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Elevation
Operation Max. 3000 m
Mechanical properties
Weight Approx. 100 g
Material number:
5AC600.CFST-00
Description:
Add-on CFast slot - 1x CFast card - For APC620 and PPC700
Optional Accessories
CFast cards
5CFAST.016G-00 CFast 16 GB SLC
5CFAST.032G-00 CFast 32 GB SLC
5CFAST.032G-10 CFast 32 GB MLC
5CFAST.064G-10 CFast 64 GB MLC
5CFAST.128G-10 CFast 128 GB MLC
5CFAST.2048-00 CFast card, 2 GB SLC
5CFAST.256G-10 CFast 256 GB MLC
5CFAST.4096-00 CFast 4 GB SLC
5CFAST.8192-00 CFast 8 GB SLC
Documentation Version (Date) Download
Data sheet 5AC600.CFST-00 PDF / 705 KB

Please choose country and language

B&R Logo