5LS182.6-1

Short description
Communication module 1x POWERLINK (V1/V2) managing or controlled node
General information
B&R ID code 0x2152
Ready relay Normally open contact and normally closed contact, max. 30 VDC, max. 6 A
Status indicators Status of the POWERLINK station, network activity, link
Diagnostics
Bus function Yes, using LED status indicator and software
Station status Yes, using LED status indicator and software
Power consumption 2 W
Electrical isolation
PC - IF1 Yes
Certifications
CE Yes
UL cULus E115267
Industrial control equipment
EAC Product family certification
Controller
SRAM 1 MB, battery-backed
Interfaces
Fieldbus POWERLINK (V1/V2) managing or controlled node
Type Type 3
Variant 2x shielded RJ45 (hub)
Line length Max. 100 m between 2 stations (segment length)
Transfer rate 100 Mbit/s
Transfer
Physical layer 100BASE-TX
Half-duplex Yes
Full-duplex POWERLINK mode: No / Ethernet mode: Yes
Autonegotiation Yes
Auto-MDI/MDIX Yes
Hub propagation delay 0.96 to 1 µs
Operating conditions
Degree of protection per EN 60529 IP20 in installed state
Ambient conditions
Temperature
Operation 0 to 55°C
Storage -25 to 70°C
Transport -25 to 70°C
Relative humidity
Operation 0 to 95%, non-condensing
Storage 0 to 95%, non-condensing
Transport 0 to 95%, non-condensing
Mechanical properties
Note Order 1x terminal block TB704 separately.
Lithium battery included in content of delivery
Slot Standard PCI half-size module, plug and play
Installation in
B&R Automation PC Yes
B&R Panel PC Yes
Desktop PC Yes
Material number:
5LS182.6-1
Description:
  • POWERLINK (V1/V2) for real-time Ethernet communication
  • Integrated hub for efficient cabling
  • Configurable ring redundancy

Logic scanner module 5LS182.6-1 is a PCI half-size module. It supports plug and play and has 1 MB SRAM for remanent data (process variables and data objects). Memory available for remanent process variables depends on the CPU, Automation Runtime, etc.

5LS182.6-1 is a POWERLINK logic scanner module with an integrated 2-port hub. It can be used as a manager or bus controller module. It is connected via an RJ45 port.

The module is also equipped with a ready relay.

Included in delivery
Batteries
4A0006.00-000 Lithium battery, 3 V / 950 mAh, button cell
Mandatory Accessories
Terminal blocks
0TB704.9 Accessory terminal block, 4-pin, screw clamp terminal block 2.5 mm²
0TB704.91 Accessory terminal block, 4-pin, push-in terminal block 2.5 mm²
Optional Accessories
Batteries
0AC201.91 Lithium batteries 4 pcs., 3 V / 950 mAh button cell
Automation Studio HW Upgrades Version (Date) Download
V2.7 HW Upgrade (5LS182.6-1) EXE / 615 KB
V3.0 HW Upgrade (5LS182.6-1) EXE / 615 KB
V4.0 HW Upgrade (5LS182.6-1) EXE / 3 MB
V6.0 HW Upgrade (5LS182.6-1) EXE / 3 MB
Documentation Version (Date) Download
Data sheet 5LS182.6-1 PDF / 4 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APC EPLAN P8 from V2.4 EXE / 99 MB

Please choose country and language

B&R Logo