VCA0Y0100

Short description
Accessories POWERLINK hybrid cable, M12, Y-coded
General information
Cable cross section ((4x 0.15 mm²) + (4x 0.6 mm²))
Durability
Flame-retardant per UL 1581, section 1061
Oil-resistant per IEC 60811-2-1 and VDE 0282 part 10
Certification
CE
Cable construction
Supply lines
Quantity 4
Wire insulation PP
Wire colors White, blue, red, black
Variant CuZn contact with Ni/Au contact surface
Cross section 0.6 mm²
Signal line
Quantity 4
Wire insulation PP
Wire colors White/Orange, orange, white/green, green
Variant CuZn contact with Ni/Au contact surface
Cross section 0.15 mm²
Cable stranding Yes
Cable shield Tinned copper wire braiding
Outer jacket
Material PUR (halogen-free, low-adhesive)
Color Black RAL 9005
Labeling B&R material number, production week, country of production, UL E-file number
Connector
Type 2x M12 SPEEDCON, Y-coded, male
Mating cycles At least 100
Contacts 8 (4 power supply and 4 signal contacts)
Electrical properties
Nominal voltage Max. 50 VDC (peak value)
Nominal current
4 A power supply line
0.5 A signal line
Test voltage
Wire - Wire 1500 V (50 Hz, 1 min.)
Wire - Shield 1500 V (50 Hz, 1 min.)
Transfer properties Category 5 / Class D up to 100 MHz per ISO/IEC 11801
Transfer rate 100 Mbit/s
Conductor resistance
Supply lines Max. 34.6 Ω/km
Signal line Max. 280 Ω/km
Insulation resistance ≥5 GΩ/km
Operating conditions
Degree of protection per EN 60529
Cables IP67
Male M12 connector IP67 (connected and screwed in)
Ambient conditions
Temperature
Fixed installation
-25 to 90°C (male M12 connector)

-40 to 90°C (cable)
Flexible installation
-25 to 90°C (male M12 connector)

-30 to 70°C (cable)
Mechanical properties
Dimensions
Length 10.0 m
Diameter 7.6 ±0.2 mm
Bend radius
After installation Min. 10 outer diameter
During installation Min. 5 outer diameter
Can be used in cable drag chains
Drag chain data
Acceleration 3 m/s²
Flex cycles 2,000,000
Velocity 3 m/s
Weight Approx. 907 g
Material number:
VCA0Y0100
Description:
- POWERLINK hybrid cable - 10.0 m - Not recommended for new projects

Please choose country and language

B&R Logo