8JSB and 8JSQ – Servo motors for hygienic applications

The B&R servo motors in the 8JSB and 8JSQ series feature a hygienic design that allows efficient cleaning in the areas of foodstuffs production and biomedical engineering. With their smooth surfaces and IP69K protection, they were developed strictly in accordance with EHEDG and FDA hygiene standards.

8JSB (Flange-mounted B5; Without holding brake)
8JSB (Flange-mounted B5; With holding brake)
8JSQ (Flange-mounted B14; Without holding brake)
8JSQ (Flange-mounted B14; With holding brake)
Accessories

8JSB and 8JSQ stainless steel servo motors

The B&R servo motors in the 8JSB and 8JSQ series feature a hygienic design that allows efficient cleaning in the areas of foodstuffs production and biomedical engineering. With a smooth surface and IP69K protection, these motors were developed in strict accordance with EHEDG hygiene standards. This makes them the optimal choice for harsh ambient conditions or areas where machines are working with aseptic processes. These motors are characterized by the highest power density in this class. The smooth stainless steel housing with a surface finish of less than 0.8 µm, rounded corners and seamless transitions has been designed to eliminate undercuts and protruding screws. This cavity-free design prevents the collection of contaminants while allowing for simple, safe and efficient cleaning. With a laser-engraved type plate and IP69K protection, these motors are extremely suitable for efficient daily cleaning processes.

B&R stainless steel motors – Advantages for your application:

  • Simplified installation and maintenance through plug-in connectors
  • Robust B&R single-cable solution with built-in hybrid connector for safe drives
  • Complete hygienic design in accordance with EHEDG and FDA guidelines for optimal washdown
  • 100% stainless steel (housing, flange, shaft and connectors)
  • Innovative connectors with IP69K protection and hygienic design
  • Food-safe and resistant to chemicals
  • Ideal for machines with an open design
  • B5 and B14 mounting types

Additional information

8JS stainless steel servo motors
    8JSB/8JSQ - Order key

Downloads

8JSB - 8JSQ user's manual
EU declaration of conformity
UK Declaration
UL Certificate of Compliance

Online tools

CAD configurator For motors and gearboxes. Our CAD application allows you to access 2D/3D CAD data in many different formats.

Connection type

Connection type

The use of B&R's single-cable (hybrid) solution with digital feedback reduces the number of feed-throughs to an absolute minimum. The connectors also have IP69K protection and meet hygiene standards. The hybrid cables with FDA approval are heat resistant up to 150°C and provide automatic pressure compensation. These features result in even higher operational safety while eliminating outages caused by the formation of corrosion or condensation inside the motor. The robust B&R single-cable solution with built-in hybrid connector allows these motors to be seamlessly integrated in the B&R system environment, and their safety functionality opens up entirely new possibilities for automation in the foodstuffs and pharmaceutical industries.

Embedded parameter chip

Embedded parameter chip

All relevant mechanical and electrical information and data is stored in the EnDat encoder used for B&R three-phase synchronous motors. This means that the user does not have to configure settings on the servo drive. As soon as the encoder is connected to the servo drive and the power is applied to the electronics, the motor is automatically identified. The motor sends its nominal parameters and limit parameters to the servo drive. The drive then automatically determines the current limits and current control parameters required for optimal control of the motor. The only things that the user has to optimize are the speed and position controllers. The integrated commissioning environment in B&R Automation StudioTM provides all necessary support.

In addition to assistance during commissioning, routine service work is also simplified, and motors can be exchanged without having to take extra time to set parameters.

Cooling types

Cooling types

The hygiene motors in the 8JSB and 8JSQ series are self-cooled and have a stainless steel design. They are only available as a single-cable (built-in hybrid connector) solution with a "straight" connection direction. The mounting method is the only difference between them.

The 8JSB series is designed with flange-mounted construction.

The 8JSQ series is designed with front-mounted construction.

Sizes

Sizes

8JSB / 8JSQ three-phase synchronous motors are available in sizes 3, 4, 5 and 6.

These differ in dimensions (especially flange dimensions) and power data. The different sizes are distinguished by a character (c) in the order number. The larger this number, the larger the flange dimensions and power data of the respective motor.

Available sizes

Cooling type/ Construction

Available sizes

3

4

5

6

8JS

B

Yes

Yes

Yes

Yes

Q

Yes

Yes

Yes

Yes

Lengths

Lengths

8JSB / 8JSQ three-phase synchronous motors are available in five different lengths. These differ in the power data with identical flange dimensions. The different lengths are differentiated by a digit (d) in the order number.

Length

Available sizes

3

4

5

6

1

Yes

Yes

Yes

---

2

Yes

Yes

Yes

Yes

3

Yes

Yes

Yes

Yes

4

---

Yes

Yes

Yes

5

---

---

---

Yes

Motor encoder systems

Motor encoder systems

8JSB / 8JSQ hygienic motors are available with optical and inductive EnDat 2.2 encoders. The encoder system is listed as part of the order number in the form of a 2-digit code (ee).

Motor options

Motor options

8JSB / 8JSQ stainless steel servo motors can be delivered with the following options depending on the size and length:

  • With various inductive EnDat 2.2 encoders
  • With various nominal speeds
  • With a smooth or keyed shaft end
  • With or without holding brake Depending on the holding brake, the motor power must be reduced (derating). Please contact your sales representative.

Special motor options

Special motor options

No special motor options are currently offered for 8JSB/8JSQ motors.

Please choose country and language

B&R Logo