Short description
Accessories | IP20 POWERLINK M12 hybrid distributor |
General information
Certifications | |
CE | Yes |
Connector
Type |
1x M12, 8-pin, female 1x female RJ45 connector 1x 3-pin power supply |
Internal connector | In the control cabinet: 1x female RJ45 connector and 1x 3-pin power supply |
Additional connectors | Through the control cabinet panel: 1x M12, 8-pin, female |
Electrical properties
Nominal voltage | 24 VDC -15% / +20%, SELV/PELV |
Output power | Max. 192 W (96 W per line, internally protected) |
Fuse | Required line fuse: 10 A slow-blow |
Transfer properties | Category 5 / Class D up to 100 MHz per ISO/IEC 11801 |
Transfer rate | 100 Mbit/s |
Operating conditions
Mounting orientation | |
Any | Yes |
Installation elevation above sea level | |
0 to 2000 m | No limitation |
>2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
Maximum | 5000 m |
Pollution degree per EN 60664-1 | 2 |
Overvoltage category per EN 60664-1 | II |
Degree of protection per EN 60529 |
IP20 IP67 for M12 connector possible with compliant installation in the control cabinet |
Operating position | Indoor only |
Ambient conditions
Temperature | |
Operation | -20°C to +60°C |
Storage | -40°C to +85°C |
Transport | -40°C to +85°C |
Relative humidity | |
Operation | 5 to 95%, non-condensing |
Storage | 5 to 95%, non-condensing |
Transport | 5 to 95%, non-condensing |
Mechanical properties
Dimensions | |
Width | 88.0 mm |
Length | 38.6 mm |
Height | 30.0 mm |
Weight | 80 g |
Material number:
VAC0YC020Description:
- IP20 POWERLINK M12 hybrid distributor
Documentation | Version (Date) | Download |
---|---|---|
VAC0YC020 Data sheet | PDF / 1 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D STEP file VAC0YC020 | STP / 5 MB |