Número do material Descrição
8I0BR005.001-1 Braking resistor ohmic value: 5 Ω continuous braking power: 6.90 kW degree of protection (IP): IP23
8I0BR008.002-1 Braking resistor ohmic value: 8 Ω continuous braking power: 3.80 kW degree of protection (IP): IP20
8I0BR010.001-1 Braking resistor ohmic value: 10 Ω continuous braking power: 3.40 kW degree of protection (IP): IP20
8I0BR016.000-1 Braking resistor ohmic value: 16 Ω continuous braking power: 2.20 kW degree of protection (IP): IP20
8I0BR028.001-1 Braking resistor ohmic value: 28 Ω continuous braking power: 1.10 kW degree of protection (IP): IP20
8I0BR060.002-1 Braking resistor ohmic value: 60 Ω continuous braking power: 0.50 kW degree of protection (IP): IP20
8I0BR100.001-1 Braking resistor ohmic value: 100 Ω continuous braking power: 0.10 kW degree of protection (IP): IP20
8I0BR100.002-1 Braking resistor ohmic value: 100 Ω continuous braking power: 0.26 kW degree of protection (IP): IP20

Por favor escolha o país e o idioma

B&R Logo