8I0CS004.000-1
|
Mains choke 1-phase 4 A Can be used for ACOPOSinverter P66, P74new, P76 1x 200 to 240 VAC: 0.18 to 0.37 kW
|
|
8I0CS007.000-1
|
Mains choke 1-phase 7 A Can be used for ACOPOSinverter P66, P74new, P76 1x 200 to 240 VAC: 0.55 to 0.75 kW
|
|
8I0CS018.000-1
|
Mains choke 1-phase 18 A Can be used for ACOPOSinverter P66, P74new, P76 1x 200 to 240 VAC: 1.1 to 2.2 kW
|
|
8I0CT004.000-1
|
Mains choke 3-phase, 4 A, 50/60 for ACOPOSinverter
|
|
8I0CT010.000-1
|
Mains choke 3-phase, 10 A, 50/60 Hz for ACOPOSinverter
|
|
8I0CT016.000-1
|
Mains choke 3-phase, 17 A, 50/60 Hz for ACOPOSinverter
|
|
8I0CT030.000-1
|
Mains choke 3-phase, 30 A, 50/60 Hz for ACOPOSinverter
|
|