General information
Certifications | |
CE | Yes |
Material number:
VSC122821.041P-000Description:
- Machine vision Smart Camera - 800 MHz quad core (ARM Cortex-A9) - 2 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 1.3 MP 90 fps - Lens 8 mm, F4 with adjustable focus - LED 16x red - Standard LED optics - Polished glass on both sides and high AR coating
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.7 HW Upgrade (VSC122821.041P-000) | EXE / 15 MB |
Documentation | Version (Date) | Download |
---|---|---|
Smart Camera User's Manual | PDF / 7 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D File STEP Camera S-Mount | STP / 27 MB |