General information
Support | |
Dynamic node allocation (DNA) | Yes |
Slots for plug-in modules | 1 |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E225616 Power conversion equipment |
EAC | Yes |
KC | Yes |
Mains connection
DC bus connection
24 VDC power supply
Motor connection
Motor holding brake connection
Braking resistor
Peak power int./ext. | 7 kW / 25 kW |
Continuous power int./ext. | 100 W / 2 kW |
Minimum braking resistance (ext.) | 25 Ω |
Terminal connection cross section | |
Flexible and fine-stranded wires | |
With wire end sleeves | 0.25 to 4 mm² |
Approbation data | |
UL/C-UL-US | 24 to 8 AWG |
CSA | 24 to 8 AWG |
Protective measures | |
Overload protection | No |
Short-circuit and ground fault protection |
Short-circuit protection: Yes Ground fault protection: No |
Max. line length | 3 m |
Fieldbus
Type | POWERLINK V2 controlled node (CN) |
Variant | 2x RJ45, shielded, 2-port hub |
Line length | Max. 100 m between 2 stations (segment length) |
Transfer rate | 100 Mbit/s |
Encoder interfaces
Trigger inputs
Quantity | 2 |
Circuit | Sink |
Electrical isolation | |
Input - ACOPOS P3 | Yes |
Input - Input | Yes |
Input voltage | |
Nominal | 24 VDC |
Maximum | 30 VDC |
Switching threshold | |
Low | <5 V |
High | >15 V |
Input current at nominal voltage | 7 mA |
Switching delay | |
Rising edge | <51 µs |
Falling edge | <52 µs |
Modulation compared to ground potential | Max. ±38 V |
Terminal connection cross section | |
Flexible and fine-stranded wires | |
With wire end sleeves | 0.25 to 2.5 mm² |
Approbation data | |
UL/C-UL-US | 26 to 12 AWG |
CSA | 26 to 12 AWG |
Max. line length | 100 m |
Temperature sensor connection
Quantity | 1 |
Resistance range | 500 Ω to 5 kΩ |
Support
Motion system | |
mapp Motion | 5.03.0 and higher |
ACP10/ARNC0 | 3.16.1 and higher |
Electrical properties
Operating conditions
Ambient conditions
Mechanical properties
Dimensions | |
Width | 66 mm |
Height | 290 mm |
Depth | |
Wall mounting | 258.5 mm (with 8EXA front cover: 261 mm) |
Weight | 3.2 kg |
Material number:
8EI1X6HWSS0.XXXX-1Description:
ACOPOS P3 servo drive, 3x 200-480 VAC, 1.6 A, SafeMOTION, 1 axis, wall mounting
Optional Accessories
Display modules
8EAD0000.000-1 | Display module, LCD, 128 x 64, black/white, 1x USB 3.0 |
Fan modules
8EXF100.0000-00 | ACOPOS P3 fan module, replacement fan for ACOPOS P3 servo drive single-width (8EI1X6/8EI2X2/8EI4X5/ 8EI8X8/8EI013/8EI017xxS) |
Front covers
8EXA100.0010-00 | ACOPOS P3 cover, B&R orange, single-width, suitable for servo drives 8EI1X6xxSxx.xxxx-x / 8EI2X2xxSxx.xxxx-x / 8EI4X5xxSxx.xxxx-x /8EI8X8xxSxx.xxxx-x |
8EXA100.0020-00 | ACOPOS P3 cover, B&R dark gray, single-width, suitable for servo drives 8EI1X6xxSxx.xxxx-x / 8EI2X2xxSxx.xxxx-x / 8EI4X5xxSxx.xxxx-x /8EI8X8xxSxx.xxxx-x |
Passive line filter
8B0F0160H000.000-1 | Line filter, passive, 16 A, 3x 528 VAC, 50/60 Hz, IP20 |
8B0F0300H000.000-1 | Line filter, passive, 30 A, 3x 520 VAC, 50/60 Hz, IP20 |
8B0F0550H000.000-1 | Line filter, passive, 55 A, 3x 520 VAC, 50/60 Hz, IP20 |
Plug-in modules
8EAC0122.001-1 | ACOPOS P3 plug-in module, resolver interface 10 kHz |
8EAC0130.000-1 | ACOPOS P3 plug-in module, 8 digital I/O 24 V (4x 400 mA, 4x 100 mA) individually configurable as inputs or outputs, 2 digital I/O 24 V 2 A configurable in pairs as inputs or outputs, order terminal block 8TB0230.221A-00 separately! |
8EAC0150.001-1 | ACOPOS P3 plug-in module, digital multi-encoder interface |
8EAC0151.001-1 | ACOPOS P3 plug-in module, incremental encoder interface |
8EAC0152.001-1 | ACOPOS P3 plug-in module, analog multi-encoder interface |
Shield component sets
8SCSE01.0100-00 | ACOPOS P3 shield component set: 1x ACOPOS P3 shield mounting plate, 1x 2x M3x6 screws |
8SCSE02.0100-00 | ACOPOS P3 shield component set: 1x shield connection clamp type SK14 |
8SCSE02.0200-00 | ACOPOS P3 shield component set: 1x shield connection clamp type SK20 |
Terminal blocks
8TB2104.2210-00 | 4-pin push-in terminal block, 1-row, pitch: 5.08 mm, label 1: Numbered consecutively |
Terminals
8TB3102.222C-20 | 2-pin push-in terminal block, 1-row, with locking mechanism, pitch: 7.62 mm, label 2: COM 24 V, coding C: 10 |
8TB3103.222A-20 | 3-pin push-in terminal block, 1-row, with locking mechanism, pitch: 7.62 mm, label 2: PE RB- RB+, coding A: 000 |
8TB3106.222B-20 | 6-pin push-in terminal block, 1-row, with locking mechanism, pitch: 7.62 mm, label 2: PE L3 L2 L1 DC- DC+, coding B: 000001 |
8TB3202.222C-40 | 2-pin push-in terminal block, 2-row, with locking mechanism, pitch: 7.62 mm, label 2: COM 24 V, coding C: 10 |
8TB3206.222B-40 | 6-pin push-in terminal block, 2-row, with locking mechanism, pitch: 7.62 mm, label 2: PE L3 L2 L1 DC- DC+, coding B: 000001 |
8TB3308.222A-00 | 4+4-pin push-in terminal block 1-row / 2-row, pitch: 7.62 mm, label 2: T- B- T+ B+ PE W V U coding A: 0000 |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.0 HW Upgrade (8EI1X6HWSS0.xxxx-1) | EXE / 240 KB | |
V4.0 HW Upgrade (8EIxxxHxSSx.xxxx-1) | EXE / 256 KB | |
V4.2 HW Upgrade (8ESMC59314) | EXE / 719 KB | |
V4.4 HW Upgrade (8EI1X6HWSS0.xxxx-1) | EXE / 560 KB |
Documentation | Version (Date) | Download |
---|---|---|
ACOPOS P3 User´s Manual | PDF / 172 MB | |
Datasheet 8EI1X6HWSS0.XXXX-1 | PDF / 884 KB | |
SafeMOTION User´s Manual | PDF / 32 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
ACOPOSp3 EPLAN P8 from V2.4 | EXE / 183 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D STEP file 8EIxXxxWSSx.xxxx-1 1-axis modules | ZIP / 990 KB | |
3D STEP file 8EIxXxxWSSx.xxxx-1 1-axis modules with 8EXA100 front cover | ZIP / 1 MB |