Material Number Description
8LWA22.ee030ffgg-0 Nominal speed: 3000 rpm, motor and holding brake, smooth shaft single-cable solution, angled (swivel), self-cooling, construction type A, IP64 without oil seal, B9 2.2 ind. multi-turn
8LWA22.ee045ffgg-0 Nominal speed: 4500 rpm, motor and holding brake, smooth shaft single-cable solution, angled (swivel), self-cooling, construction type A, IP64 without oil seal, B9 2.2 ind. multi-turn
8LWA23.ee030ffgg-0 Nominal speed: 3000 rpm, motor and holding brake, smooth shaft single-cable solution, angled (swivel), self-cooling, construction type A, IP64 without oil seal, B9 2.2 ind. multi-turn
8LWA23.ee045ffgg-0 Nominal speed: 4500 rpm, motor and holding brake, smooth shaft single-cable solution, angled (swivel), self-cooling, construction type A, IP64 without oil seal, B9 2.2 ind. multi-turn

Please choose country and language

B&R Logo