Motor
Nominal speed nN [rpm] | 6000 |
Number of pole pairs | 3 |
Nominal torque Mn [Nm] | 3 |
Nominal power PN [W] | 1885 |
Nominal current IN [A] | 3.7 |
Stall torque M0 [Nm] | 4 |
Stall current I0 [A] | 4.9 |
Maximum torque Mmax [Nm] | 17.1 |
Maximum current Imax [A] | 26.3 |
Maximum speed nmax [rpm] | 7200 |
Torque constant KT [Nm/A] | 0.81 |
Voltage constant KE [V/1000 rpm] | 49.22 |
Stator resistance R2ph [Ω] | 2.5 |
Stator inductance L2ph [mH] | 11.1 |
Electrical time constant tel [ms] | 4.4 |
Thermal time constant ttherm [min] | 25 |
Moment of inertia J [kgcm2] | 4.99 |
Weight without brake m [kg] | 6.4 |
Holding brake
Holding torque of brake MBr [Nm] | 8 |
Mass of brake [kg] | 0 |
Moment of inertia of brake JBr [kgcm2] | 0.69 |
Recommendations
ACOPOS 8Vxxxx.xx... | 1090 |
ACOPOSmulti 8BVIxxxx... | 0055 |
ACOPOS P3 8EIxxxx... | 8X8X |
Cross section for B&R motor cables [mm2] | 0.75 |
Connector size | 1 |
Material number:
8LSN43.ee060ffgg-0Description:
Synchronous motor, self-cooling, increased mass moment of inertia, size 4, length 3, nominal speed 6000 rpm
Documentation | Version (Date) | Download |
---|---|---|
Datsheet 8LSN4... | PDF / 338 KB |