Motor
Nominal speed nN [rpm] | 2000 |
Number of pole pairs | 3 |
Nominal torque Mn [Nm] | 72 |
Nominal power PN [W] | 15080 |
Nominal current IN [A] | 29.4 |
Stall torque M0 [Nm] | 94 |
Stall current I0 [A] | 38.4 |
Maximum torque Mmax [Nm] | 280 |
Maximum current Imax [A] | 151 |
Maximum speed nmax [rpm] | 3600 |
Torque constant KT [Nm/A] | 2.45 |
Voltage constant KE [V/1000 rpm] | 147.65 |
Stator resistance R2ph [Ω] | 0.17 |
Stator inductance L2ph [mH] | 5.3 |
Electrical time constant tel [ms] | 31.2 |
Thermal time constant ttherm [min] | 80 |
Moment of inertia J [kgcm2] | 150 |
Weight without brake m [kg] | 75.5 |
Holding brake
Holding torque of brake MBr [Nm] | 130 |
Mass of brake [kg] | 9 |
Moment of inertia of brake JBr [kgcm2] | 53 |
Recommendations
ACOPOS 8Vxxxx.xx... | 1640 |
ACOPOSmulti 8BVIxxxx... | 0440 |
ACOPOS P3 8EIxxxx... | 044X |
Cross section for B&R motor cables [mm2] | 10 |
Connector size | 1.5/16 |
Material number:
8LSA85.ee020ffgg-3Description:
S3 2000 72 00000 x xx 0 S0 xx S 560 R0
Certificates | Version (Date) | Download |
---|---|---|
E360421 UL Certificate of Compliance 8LS/8LT/8LV/8LW | PDF / 433 KB | |
EU Declaration Motors Dreh-Sync | PDF / 302 KB | |
UK Declaration Motors Dreh-Sync | PDF / 107 KB |
Documentation | Version (Date) | Download |
---|---|---|
8LSA/C/O/P...-3 Users manual (Motor version: 3) | PDF / 24 MB | |
Update V1.00 for 8LS-A-C-O-P...-3 Users_manual | PDF / 97 KB |