Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 5
Nominal torque Mn [Nm] 30
Nominal power PN [W] 9425
Nominal current IN [A] 18.4
Stall torque M0 [Nm] 43
Stall current I0 [A] 26.38
Maximum torque Mmax [Nm] 187
Maximum current Imax [A] 169
Maximum speed nmax [rpm] 4500
Torque constant KT [Nm/A] 1.63
Voltage constant KE [V/1000 rpm] 98.44
Stator resistance R2ph [Ω] 0.21
Stator inductance L2ph [mH] 3.9
Electrical time constant tel [ms] 18.57
Thermal time constant ttherm [min] 46
Moment of inertia J [kgcm2] 74
Weight without brake m [kg] 28
Holding brake
Holding torque of brake MBr [Nm] 47
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 32
Recommendations
ACOPOS 8Vxxxx.xx... 1320
ACOPOSmulti 8BVIxxxx... 0330
ACOPOS P3 8EIxxxx... 034X
Cross section for B&R motor cables [mm2] 4
Connector size 1
Material number:
8LSA75.ee030ffgg-3
Description:
S5 3000 30 00000 x xx 0 S0 xx S 560 R0
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV/8LW PDF / 433 KB
EU Declaration Motors Dreh-Sync PDF / 302 KB
UK Declaration Motors Dreh-Sync PDF / 107 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA75.DA030S000-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA75.DA030S100-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA75.DA030S200-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA75.DA030S300-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA75.DB030S000-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA75.DB030S100-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA75.DB030S200-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA75.DB030S300-3) EXE / 323 KB
V4.0 DT Upgrade (8LSA75.R2030D000-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA75.R2030D100-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA75.R2030D200-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA75.R2030D300-3) EXE / 299 KB
Documentation Version (Date) Download
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB
Update V1.00 for 8LS-A-C-O-P...-3 Users_manual PDF / 97 KB

Please choose country and language

B&R Logo