General information
Note | 10 pcs. 8F1M0.02020.000-1 |
Mechanical properties
Weight | Approx. 1.8 kg |
Material number:
8F1M0.02020.00X-1Description:
ACOPOStrak magnet unit 0 SPH, 45 mm, 10 pcs. 8F1M0.02020.000-1
Documentation | Version (Date) | Download |
---|---|---|
ACOPOStrak User´s manual | PDF / 68 MB | |
Datasheet 8F1M0.02020.00X-1 | PDF / 108 KB |