Motor
Nominal speed nN [rpm] | 2100 |
Number of pole pairs | 4 |
Nominal torque Mn [Nm] | 2.45 |
Nominal current IN [A] | 7.3 |
Stall torque M0 [Nm] | 2.6 |
Stall current I0 [A] | 7.9 |
Maximum torque Mmax [Nm] | 7.2 |
Maximum current Imax [A] | 26 |
Maximum speed nmax [rpm] | 6600 |
Torque constant KT [Nm/A] | 0.33 |
Voltage constant KE [V/1000 rpm] | 19.9 |
Stator resistance R2ph [Ω] | 0.503 |
Stator inductance L2ph [mH] | 2 |
Electrical time constant tel [ms] | 3.98 |
Thermal time constant ttherm [min] | 34 |
Moment of inertia J [kgcm2] | 0.95 |
Holding brake
Holding torque of brake MBr [Nm] | 3.2 |
Moment of inertia of brake JBr [kgcm2] | 0.38 |
Gearbox
Number of gear stages | 2 |
Gear ratio i | 100 |
Nominal output torque T2N [Nm] | 38 |
Max. output torque T2max [Nm] | 61 |
Emergency switch-off torque T2stop [Nm] | 76 |
Max. average drive speed n1N50% [rpm] at 50% T2N and S1 | 4000 |
Max. average drive speed n1N100% [rpm] at 100% T2N and S1 | 4000 |
Max. backlash Jt [arcmin] | 9 |
Torsional rigidity Ct21 [Nm/arcmin] | 7.4 |
Max. radial force Frmax [N] for 30,000 h | 1700 |
Max. radial force Frmax [N] for 20,000 h | 1900 |
Max. axial force Famax [N] for 30,000 h | 1500 |
Max. axial force Famax [N] for 20,000 h | 2000 |
Operating noise LPA [dB(A)] | 60 |
Efficiency at full load ŋ [%] | 94 |
Moment of inertia J1 [kgcm2] | 0.013 |
General values
Max. permissible output torque MK0 [Nm] | 38 |
Max. permissible peak torque MKmax [Nm] | 38 |
Mass of motor (without brake) [kg] | 2.45 |
Mass of brake [kg] | 0.29 |
Mass of gearbox [kg] | 5.04 |
Material number:
8LVB33.ee100LjDn00Description:
Gear motor 8LVB33, gear ratio: 100, gearbox 8GM50, 2-stage, nominal speed: 2100 rpm
Certificates | Version (Date) | Download |
---|---|---|
E360421 UL Certificate of Compliance 8LS/8LT/8LV/8LW | PDF / 433 KB | |
EU Declaration Motors Motor-Gearbox | PDF / 303 KB | |
UK Declaration Motors Motor-Gearbox | PDF / 109 KB |
Documentation | Version (Date) | Download |
---|---|---|
8LVB user's manual | PDF / 9 MB |