8BXC006.0000-00

General information
Short description ACOPOSmulti accessory set: 16x ring core ø 68 x 36 mm, 23.3 to 46.6 µH [10 kHz]
Mechanical properties
Dimensions
Height 36 mm
Diameter 68 mm
Weight 4.2 kg (1 package = 16 ring cores)
Material number:
8BXC006.0000-00
Description:
ACOPOSmulti accessory set: 16x ring core ø 68 x 36 mm, 23.3 to 46.6 µH [10 kHz]
Documentation Version (Date) Download
Datasheet 8BXC006.0000-00 PDF / 122 KB

Please choose country and language

B&R Logo