6PPT80.121E-10B

General information
LEDs Ethernet (Link, Activity, Speed)
B&R ID code 0xF9CD
System requirements
Automation Studio 4.7.1 or later
Automation Runtime 4.71 or later
Cooling Passive
Power button No
Reset button No
Buzzer Yes
Support
mapp View Yes
Certifications
CE Yes
UKCA Yes
DNV Temperature: B (0 - 55°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
LR ENV1
ABS Yes
BV EC31B
Temperature: 5 - 55°C
Vibration: 0.7 g
EMC: Bridge and open deck
EAC In preparation
Controller
Operating system PPT80 system
Real-time clock No
Processor
Type Atom E3930
Clock frequency 2x 1.3 GHz
L1 cache
Data code 24 kB
Program code 32 kB
L2 cache 1 MB for 2 CPU cores
Flash 512 MB
Mode/Node switches No
DRAM 1 GB LP DDR4 RAM
Display
Type TFT color
Diagonal 12.1"
Colors 16.7 million (RGB, 8 bits per channel)
Resolution WXGA, 1280 x 800 pixels
Contrast Typ. 800:1
Viewing angles
Horizontal Direction L / Direction R = Typ. 80°
Vertical Direction U = Typ. 80° / Direction D = Typ. 65°
Backlight
Type LED
Brightness Typ. 400 cd/m²
Half-brightness time 50,000 h
Touch screen
Type Multi-touch
Technology PCT (projected capacitive touch)
Surface Glass, chemically hardened (6H)
Screen rotation Yes
Interfaces
Interface
Connection ETH1 (IF1)
Type Ethernet
Variant Shielded RJ45
Line length Max. 100 m between 2 stations (segment length)
Max. transfer rate 10/100/1000 Mbit/s
Transfer
Physical layer 10BASE-T / 100BASE-TX / 1000BASE-T
Half-duplex Yes
Full-duplex Yes
Autonegotiation Yes
Auto-MDI/MDIX Yes
Interface IF3
Type USB 2.0
Variant Type A
Current-carrying capacity 0.5 A
Interface IF4
Type USB 2.0
Variant Type A
Current-carrying capacity 0.5 A
Electrical properties
Nominal voltage 24 VDC (-25% / +30%), PELV
Power consumption Max. 18.5 W
Fuse 3 A slow-blow, internal
Reverse polarity protection Yes
Electrical isolation Ethernet (ETH1/IF1) to other interfaces, power supply and ground
Operating conditions
Permissible mounting orientations
Standard mounting orientation Vertical
Inclination ±25°
Rotation In 90° increments (portrait/landscape)
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5 °C per 100 m
Degree of protection per EN 60529 Front: IP55, Back: IP20
Ambient conditions
Temperature
Operation -20 to 60 °C
Derating See section "Derating".
Storage -20 to 80 °C
Transport -20 to 80 °C
Relative humidity See temperature/humidity diagram
Mechanical properties
Front
Design Black
Dimensions
Width 324 mm
Height 221.5 mm
Depth 43.7 mm
Weight 2.25 kg
Material number:
6PPT80.121E-10B
Description:
Power Panel T80, 12.1", glass front, 1x Gigabit Ethernet. CPU and memory: 1.3 GHz dual core (Atom E3930), 1 GB RAM, 512 MB onboard flash drive. Display and touch screen: 12.1", 1280 x 800 (WXGA) resolution, projected capacitive touch screen, multi-touch support, glass front with black frame, landscape and portrait format configurable with software. Interfaces: 1x Ethernet 10/100/1000 Mbit/s, 2x USB 2.0. Client software: Integrated service page, VNC client, embedded web browser.
Included in delivery
Terminal blocks
0TB6102.2110-01 Accessory terminal block, 2-pin (3.81), cage clamp terminal block 1.5 mm²
Optional Accessories
Other
6ACCRPP2.0001-000 Installation kit for Power Panel T-Series variants: 9x retaining clips with torque limiting, 1x 2-pin cage clamp terminal block, 1x 2-pin screw clamp terminal block. See the accessories of the Power Panel variant in the corresponding data sheet or on the website.
Terminal blocks
0TB6102.2010-01 Accessory terminal block, 2-pin (3.81), screw clamp terminal block 1.5 mm²
USB accessories
5MMUSB.2048-01 USB 2.0 flash drive 2048 MB B&R
5MMUSB.4096-01 USB 2.0 flash drive 4096 MB B&R
Automation Studio HW Upgrades Version (Date) Download
V4.7 HW Upgrade (6PPT80.121E-10B) EXE / 236 KB
Certificates Version (Date) Download
BV Type Approval Certificate - Power Panel T-Series PDF / 585 KB
DNV Type Approval Certificate - Power Panel T-Series PDF / 332 KB
Lloyds Register PDF / 502 KB
UL61010-1 Certificate of Compliance C80, T80, PPC1200 PDF / 119 KB
UL61010-1 Certificate of Compliance T80 Series PDF / 104 KB
Documentation Version (Date) Download
Installation- / EMC-Guide PDF / 20 MB
Power Panel T80 user's manual PDF / 3 MB
Linux Images Version (Date) Download
V4.7 LX Upgrade PPT80 EXE / 249 MB
V4.7 LX Upgrade PPT80 ZIP ZIP / 253 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D STEP file 6PPT80.121E-1XX ZIP / 4 MB
3D STEP/DXF file 6PPT80.121E-10X ZIP / 7 MB

Please choose country and language

B&R Logo