General information
Certifications | |
CE | Yes |
UKCA | Yes |
Material number:
5C5001.42Description:
Provit 5000 Controller system unit for Intel Celeron and Pentium III processors, ATI Rage Mobility M graphics controller with 4 MB video RAM, chipset Intel 82440 BX, 2 DIMM slots, 2 serial, 1 parallel interface. Connections for FPD, monitor, PS/2 AT keyboard, PS/2 mouse, USB, remote IDE drive and Ethernet 10/100 (twisted pair). Without processor.
Mandatory Accessories
Undefined
5A5001.17 | Hard disk 30 GB 24/7 hard disk with extended temperature range. Note: See the manual for using the hard disk. |
5A5001.18 | Hard disk 30 GB / CompactFlash slot 24/7 hard disk with extended temperature range. Note: See the Provit 5000 manual for using the hard disk. |
5A5002.02 | Dual Silicon Disk adapter CompactFlash with 2 slots for operating CompactFlash card in IPC5000, IPC5600, IPC5000C, IPC5600C |
5A5002.03 | Silicon Disk adapter CompactFlash with 1 slot for operating CompactFlash card in IPC5000, IPC5000C, IPC5600, IPC5600C |
5C5000.21 | Provit 5000 Controller Bus Unit 2 slots (1 BR PCI/ISA, 1 half size PCI). Prepared for add-on CD-ROM drive. 100-240 VAC power supply. For 5C5001.xx system units. |
5C5000.22 | Provit 5000 Controller Bus Unit 2 slots (1 BR PCI/ISA, 1 half size PCI). Prepared for add-on CD-ROM drive. 24 VDC power supply. For 5C5001.xx system units. |
5C5000.31 | Provit 5000 Controller bus unit 5 slots (1 BR ISA, 1 half size ISA, 1 half size ISA/PCI, 2 half size PCI). Prepared for add-on CD-ROM drive. 100-240 VAC power supply. For 5C5001.xx system units. |
5C5000.32 | Provit 5000 Controller bus unit 5 slots (1 BR ISA, 1 half size ISA, 1 half size ISA/PCI, 2 half size PCI). Prepared for add-on CD-ROM drive. 24 VDC power supply. For 5C5001.xx system units. |
5C5002.14 | Intel Celeron processor 566/66 for system units 5C5001.1x, 5C5601.1x, 5C5001.2x, 5C5601.2x, 5C5001.3x, 5C5601.3x and 5C5001.4x. |
5C5002.15 | Intel Pentium III processor 600/100 for system units 5C5001.1x, 5C5601.1x, 5C5001.2x, 5C5601.2x, 5C5001.3x, 5C5601.3x and 5C5001.4x. |
5C5002.16 | Intel Pentium III processor 850/100 for system units 5C5001.1x, 5C5601.1x, 5C5001.2x, 5C5601.2x, 5C5001.3x, 5C5601.3x and 5C5001.4x. |
9A0004.11 | DIMM module 64 MB PC100 CL2 |
9A0004.12 | DIMM module 128 MB PC100 CL2 |
9A0004.14 | DIMM module 256 MB PC100 CL2 |
Optional Accessories
Accessories
5SWHMI.0000-00 | HMI Drivers & Utilities DVD |
Batteries
0AC201.91 | Lithium batteries 4 pcs., 3 V / 950 mAh button cell |
4A0006.00-000 | Lithium battery, 3 V / 950 mAh, button cell |
CompactFlash cards
0CFCRD.016GE.02 | CompactFlash 16 GB extended temp. |
0CFCRD.0512E.02 | CompactFlash 512 MB extended temp. |
0CFCRD.1024E.02 | CompactFlash 1024 MB extended temp. |
0CFCRD.2048E.02 | CompactFlash 2048 MB extended temp. |
0CFCRD.4096E.02 | CompactFlash 4096 MB extended temp. |
0CFCRD.8192E.02 | CompactFlash 8 GB extended temp. |
5CFCRD.0064-03 | CompactFlash 64 MB Western Digital (SLC) |
5CFCRD.0128-03 | CompactFlash 128 MB Western Digital (SLC) |
5CFCRD.0256-03 | CompactFlash 256 MB Western Digital (SLC) |
5CFCRD.0512-03 | CompactFlash 512 MB Western Digital (SLC) |
5CFCRD.1024-03 | CompactFlash 1 GB Western Digital (SLC) |
5CFCRD.2048-03 | CompactFlash 2 GB Western Digital (SLC) |
5CFCRD.4096-03 | CompactFlash 4 GB Western Digital (SLC) |
5CFCRD.8192-03 | CompactFlash 8 GB Western Digital (SLC) |
MS-DOS
9S0000.01-010 | OEM Microsoft MS-DOS 6.22, German floppy disks, only supplied together with a new PC |
9S0000.01-020 | OEM Microsoft MS-DOS 6.22, English floppy disks, only supplied together with a new PC |
USB accessories
5A5003.03 | Front cover for drives - 5A5003.02 - 5MD900.USB2 |
Undefined
5A5003.07 | Remote CD-ROM including mounting bracket. Without front cover, for connecting to system units 5C5001.2x and 5C5601.2x dimensions 156 x 52 x 164 mm (W x H x D) |
5A5009.01 | Provit 5000 Controller CD-ROM for bus units 5C5000.2x and 5C5000.3x |
5A5009.02 | Provit 5000 Controller CD-RW for bus units 5C5000.2x and 5C5000.3x |
Windows 2000 Professional
9S0000.06-010 | OEM Microsoft Windows 2000 Professional German, CD; only available with a new PC. |
9S0000.06-020 | OEM Microsoft Windows 2000 Professional English, CD; only available with a new PC. |
BIOS | Version (Date) | Download |
---|---|---|
BIOS Upgrade IPC5000C/5600C | ZIP / 436 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file DXF/STEP 5C5000.21, 5C5000.22, 5C5001.32, 5C5001.42 | ZIP / 5 MB | |
3D file DXF/STEP 5C5000.31, 5C5000.32, 5C5001.32, 5C5001.42 | ZIP / 6 MB |
Operating systems (Windows …) | Version (Date) | Download |
---|---|---|
Target Designer Exportfile IPC5000C/IPC5600C ATI | ZIP / 2 MB |
Tools / Utilities / Examples | Version (Date) | Download |
---|---|---|
ICU ISA Configuration Utitlity | ZIP / 1 MB | |
Intel PCI NIC Boot ROM/WOL Utility | ZIP / 17 KB | |
Misc Utilities | ZIP / 144 KB |