General information
Controller
Processor | netX 100 |
Dual-port memory | 64 kB |
Fieldbus
Type | DeviceNet slave |
Variant | 5-pin, male |
Transfer rate | Max. 500 kbaud |
Cyclic data | Max. 510 bytes |
Acyclic data | Get/Set_Attribute max. 240 bytes/request |
I/O connections | Poll, change of state, cyclic, bit strobe |
Electrical properties
Nominal voltage | +3.3 V ±5% |
Nominal current | 650 mA |
Ambient conditions
Temperature | |
Operation | 0 to 55°C |
Mechanical properties
Dimensions | |
Width | 120 mm |
Height | 73.2 mm |
Depth | 18.5 mm |
Slot | Standard PCI half-size module, plug and play |
Installation in | |
B&R Automation PC | Yes |
B&R Panel PC | Yes |
Desktop PC | Yes |
Material number:
5ACPCI.XDNS-00Description:
The 5ACPCI.XDNS-00 is equipped with a DeviceNet slave interface and can therefore be used as a slave in a DeviceNet network. Data is exchanged via the dual port memory.
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V3.0 HW Upgrade (5ACPCI.XDNS-00) | EXE / 546 KB | |
V4.0 HW Upgrade (5ACPCI.XDNS-00) | EXE / 805 KB |
Documentation | Version (Date) | Download |
---|---|---|
B&R Hilscher Fieldbus cards | PDF / 3 MB | |
Datasheet 5ACPCI.XDNS-00 | PDF / 522 KB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
APC EPLAN P8 from V2.4 | EXE / 99 MB |
Fieldbus equipment description files | Version (Date) | Download |
---|---|---|
5ACPCI.XDNS-00 EDS package | ZIP / 15 KB |
Firmware Upgrades | Version (Date) | Download |
---|---|---|
Hilscher firmware (5ACPCI.XDNS-00) | ZIP / 139 KB |