8TB3206.222B-405

General information
Short description 50 pcs. push-in terminal block 8TB3206.222B-40
Certifications
CE Yes
EAC Yes
Mechanical properties
Dimensions
Width 415 mm
Height 85 mm
Depth 315 mm
Weight 2.9 kg
Material number:
8TB3206.222B-405
Description:
6-pin push-in terminal block, 2-row, with locking mechanism, pitch: 7.62 mm, label 2: PE L3 L2 L1 DC- DC+, coding B: 000001, 50 pcs.

Please choose country and language

B&R Logo