Motor
Nominal speed nN [rpm] | 2100 |
Number of pole pairs | 4 |
Nominal torque Mn [Nm] | 2.45 |
Nominal power PN [W] | 539 |
Nominal current IN [A] | 7.3 |
Stall torque M0 [Nm] | 2.6 |
Stall current I0 [A] | 7.9 |
Maximum torque Mmax [Nm] | 7.2 |
Maximum current Imax [A] | 26 |
Maximum speed nmax [rpm] | 6600 |
Torque constant KT [Nm/A] | 0.33 |
Voltage constant KE [V/1000 rpm] | 19.9 |
Stator resistance R2ph [Ω] | 0.503 |
Stator inductance L2ph [mH] | 2 |
Electrical time constant tel [ms] | 4 |
Thermal time constant ttherm [min] | 34 |
Moment of inertia J [kgcm2] | 0.95 |
Weight without brake m [kg] | 2.45 |
Holding brake
Holding torque of brake MBr [Nm] | 3.2 |
Mass of brake [kg] | 0.57 |
Moment of inertia of brake JBr [kgcm2] | 0.38 |
Recommendations
ACOPOS 8Vxxxx.xx... | 1090 |
ACOPOSmicro 80VD100Px.xxxx-01 | C02X |
ACOPOS P3 8EIxxxx... | 8X8M |
Cross section for B&R motor cables [mm2] | 0.75 |
Connector size | 1 |
Material number:
8LVA33.ee021ffgg-0Description:
Synchronous motor, self-cooling, size 3, length 3, nominal speed 2100 rpm
Certificates | Version (Date) | Download |
---|---|---|
E360421 UL Certificate of Compliance 8LS/8LT/8LV/8LW | PDF / 433 KB | |
EU Declaration Motors Dreh-Sync | PDF / 302 KB | |
UK Declaration Motors Dreh-Sync | PDF / 107 KB |
Documentation | Version (Date) | Download |
---|---|---|
8LVA user's manual | PDF / 10 MB |