8LSC84.ee030ffgg-3

Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 3
Nominal torque Mn [Nm] 62.92
Nominal power PN [W] 19767
Nominal current IN [A] 38.6
Stall torque M0 [Nm] 89.7
Stall current I0 [A] 55
Maximum torque Mmax [Nm] 204
Maximum current Imax [A] 171
Maximum speed nmax [rpm] 3600
Torque constant KT [Nm/A] 1.63
Voltage constant KE [V/1000 rpm] 98.44
Stator resistance R2ph [Ω] 0.09
Stator inductance L2ph [mH] 2.6
Electrical time constant tel [ms] 28.9
Thermal time constant ttherm [min] 65
Moment of inertia J [kgcm2] 114
Weight without brake m [kg] 65.7
Holding brake
Holding torque of brake MBr [Nm] 130
Mass of brake [kg] 9
Moment of inertia of brake JBr [kgcm2] 53
Recommendations
ACOPOS 8Vxxxx.xx... 1640
ACOPOSmulti 8BVIxxxx... 0660
Cross section for B&R motor cables [mm2] 16
Connector size 1.5/16
Material number:
8LSC84.ee030ffgg-3
Description:
S3 3000 62.92 00000 x xx 0 F0 xx S 560 R

Please choose country and language

B&R Logo