8LSA35.ee045ffgg-3

Motor
Nominal speed nN [rpm] 4500
Number of pole pairs 4
Nominal torque Mn [Nm] 1.8
Nominal power PN [W] 848
Nominal current IN [A] 1.9
Stall torque M0 [Nm] 2.3
Stall current I0 [A] 2.4
Maximum torque Mmax [Nm] 9.2
Maximum current Imax [A] 10.2
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 0.97
Voltage constant KE [V/1000 rpm] 58.64
Stator resistance R2ph [Ω] 6.16
Stator inductance L2ph [mH] 29.7
Electrical time constant tel [ms] 4.8
Thermal time constant ttherm [min] 34
Moment of inertia J [kgcm2] 0.9
Weight without brake m [kg] 4.4
Holding brake
Holding torque of brake MBr [Nm] 4
Mass of brake [kg] 1.09
Moment of inertia of brake JBr [kgcm2] 0.38
Recommendations
ACOPOS 8Vxxxx.xx... 1045
ACOPOSmulti 8BVIxxxx... 0028
ACOPOS P3 8EIxxxx... 4X5X
Cross section for B&R motor cables [mm2] 0.75
Connector size 1
Material number:
8LSA35.ee045ffgg-3
Description:
S4 4500 1.8 00000 x xx 0 S0 xx S 560 R2

Please choose country and language

B&R Logo