6PFT50.0502-10B

General information
LEDs Front: 1x RGB
Ethernet: Link, Activity
B&R ID code 0xF74C
Power button No
Reset button No
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Controller
Operating system PPT50 system
Processor
Type ARM Cortex-A9, dual core
Clock frequency 800 MHz
Flash 512 MB
Backup battery Yes
DRAM 1 GB
Display
Type TFT color
Diagonal 5.0"
Colors 16 million
Resolution 800 x 480
Viewing angles
Horizontal Direction L /
Direction R = 70°
Vertical Direction U = 50° /
Direction D = 70°
Backlight
Type LED
Brightness 300 cd/m2
Brightness (dimmable) Yes (up to 0%)
Half-brightness time 40,000 h
Touch screen
Type Multi-touch
Technology PCT (projected capacitive touch)
Surface Glass
Screen rotation Yes
Interfaces
Interface
Type Power over Ethernet
Variant IEEE 802.3af (PoE)
Max. transfer rate 10/100 Mbit/s
Transfer
Physical layer 10BASE-T / 100BASE-TX
Half-duplex Yes
Full-duplex Yes
Autonegotiation Yes
Auto-MDI/MDIX Yes
Interface IF3
Type USB 2.0
Variant Type A
Current-carrying capacity 0.5 A
Operating conditions
Degree of protection per UL 50 Type 1, 4X indoor and type 12
Degree of protection IP67
(requires suitable accessories)
Ambient conditions
Temperature
Operation -20 to 55°C
Storage -30 to 80°C
Relative humidity 5 to 85%
Vibration
Operation (occasional) 5 to 9 Hz: 7 mm
9 to 150 Hz: 1 g
Shock
Operation ±50 g, 11 ms, 3 pulses per axis
Mechanical properties
Front
Design Black
Dimensions
Width 148.3 mm
Height 105.1 mm
Depth 16.5 mm
Weight 0.5 kg
Material number:
6PFT50.0502-10B
Description:
Power Panel FT50, 5.0", glass front, 1x PoE. CPU and memory: 800 MHz dual core (ARM Cortex-A9), 1 GB RAM, 512 MB onboard flash drive. Display and touch screen: 5.0", 800 x 480 (WVGA) resolution, projected capacitive touch screen, multi-touch support, glass front with black frame, landscape and portrait format configurable with software. Interfaces: 1x Ethernet 10/100 IEEE 802.3af (PoE) Client software: Integrated service page, VNC client, embedded web browser.
Mandatory Accessories
Injectors
6COPFT.0000-00 Power over Ethernet (PoE) injector for control cabinet installation Inputs - 1x network connection (RJ45) - 1x 24 VDC (terminal block) Outputs - 1x PoE (M22)
6COPOE.0000-00 Power over Ethernet (PoE) injector for top-hat rail installation Inputs - 1x network connection (RJ45) - 1x 24 VDC (terminal block) Outputs - 1x PoE (RJ45)
Optional Accessories
Brackets
6ACCMA11.0100-000 FT50 VESA bracket
Flange
6ACCFL01.0300-000 Flange for swing arm systems with a pipe diameter of 48 mm - suitable for FT50 panels from 5.0" - 10.1"
6ACCMA10.0000-000 Flange for direct wall mounting - suitable for FT50 panels from 5.0" - 10.1"
Installation tool
5ACCRHMI.0016-000 FT50 cable installation tool
5ACCRHMI.0017-000 HMI FT50 installation kit
M22 cables
6CAPFT.0030-00 FT50 PoE cable - 3 m - M22/RJ45
6CAPFT.0030-01 FT50 PoE cable - 3 m - 90° M22/RJ45
6CAPFT.0030-02 FT50 PoE cable - 3 m (PoE) + 1 m (USB) - M22/RJ45, USB
6CAPFT.0050-00 FT50 PoE cable - 5 m - M22/RJ45
6CAPFT.0050-01 FT50 PoE cable - 5 m - 90° M22/RJ45
6CAPFT.0050-02 FT50 PoE cable - 5 m (PoE) + 1 m (USB) - M22/RJ45, USB
6CAPFT.0050-03 FT50 PoE cable - 5 m - M22/M22
Other
6ACCMA11.0300-000 FT50 table stand
6ACCMA11.0400-000 FT50 gooseneck
SDL3/SDL4/PoE cables
5CASD3.0010-00 SDL3/SDL4/FT50 cable - 1 m - FT50 including Power over Ethernet
5CASD3.0030-00 SDL3/SDL4/FT50 cable - 3 m - FT50 including Power over Ethernet
5CASD3.0050-00 SDL3/SDL4/FT50 cable - 5 m - FT50 including Power over Ethernet
5CASD3.0070-00 SDL3/SDL4/FT50 cable - 7 m - FT50 including Power over Ethernet
5CASD3.0100-00 SDL3/SDL4/FT50 cable - 10 m - FT50 including Power over Ethernet
5CASD3.0150-00 SDL3/SDL4/FT50 cable - 15 m - FT50 including Power over Ethernet
5CASD3.0200-00 SDL3/SDL4/FT50 cable - 20 m - FT50 including Power over Ethernet
5CASD3.0300-00 SDL3/SDL4/FT50 cable - 30 m - FT50 including Power over Ethernet
5CASD3.0500-00 SDL3/SDL4/FT50 cable - 50 m - FT50 including Power over Ethernet
5CASD3.1000-00 SDL3/SDL4/FT50 cable - 100 m - FT50 including Power over Ethernet
USB accessories
5MMUSB.2048-01 USB 2.0 flash drive 2048 MB B&R
5MMUSB.4096-01 USB 2.0 flash drive 4096 MB B&R
5MMUSB.4096-02 USB 3.0 flash drive 4096 MB SLC - Only for HMI products
Automation Studio HW Upgrades Version (Date) Download
V4.3 HW Upgrade (6PFT50.0502-10B) EXE / 6 MB
Documentation Version (Date) Download
Power Panel FT50 user's manual PDF / 7 MB
Linux Images Version (Date) Download
V4.7 LX Upgrade PFT50 EXE / 220 MB
V4.7 LX Upgrade PFT50 ZIP ZIP / 224 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D files DXF/STP 6PFT50.0502-10B ZIP / 349 KB

Please choose country and language

B&R Logo