General information
Note | Active PoE injector |
LEDs |
Ethernet IN port 10/100 Ethernet OUT port 10/100 PoE 3x LEDs for diagnostics |
B&R ID code | 0xF75B |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
Electrical properties
Nominal voltage | +24 VDC (18 to 32 VDC) |
Max. current at nominal voltage | 2.0 A |
Max. power consumption | 36 W |
Fuse | Yes (short-circuit fuse) |
Reverse polarity protection | Yes |
Electrical isolation | 1,500 VAC RMS |
Operating conditions
Degree of protection | IP20 |
Ambient conditions
Temperature | |
Operation | -20°C to +55°C |
Storage | -30°C to +80°C |
Relative humidity | |
Operation | 5 to 85% RH, non-condensing |
Storage | 5 to 85% RH, non-condensing |
Mechanical properties
Dimensions | |
Width | 28 mm |
Length | 80 mm |
Height | 120 mm |
Weight | 350 g |
Material number:
6COPOE.0000-00Description:
Power over Ethernet (PoE) injector for top-hat rail installation Inputs - 1x network connection (RJ45) - 1x 24 VDC (terminal block) Outputs - 1x PoE (RJ45)
Documentation | Version (Date) | Download |
---|---|---|
Power Panel FT50 user's manual | PDF / 7 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D files DXF/STP 6COPOE.0000-00 | ZIP / 732 KB |