5MP181.0843-K01

General information
Certifications
CE Yes
UL cULus E115267
Industrial control equipment
Material number:
5MP181.0843-K01
Description:
KRO MP181 TFT C VGA 8.4in FT
Mandatory Accessories
Attachment cables
5CAMPH.0050-00 Mobile Panel attachment cable, 5 m.
5CAMPH.0070-00 Mobile Panel attachment cable, 7 m
5CAMPH.0100-00 Mobile Panel attachment cable, 10 m.
5CAMPH.0150-00 Mobile Panel attachment cable, 15 m.
5CAMPH.0200-00 Mobile Panel attachment cable, 20 m.
Control cabinet cables
5CAMPC.0020-00 Mobile Panel control cabinet cable Ethernet crossover, 2 m.
5CAMPC.0020-01 Mobile Panel control cabinet cable Ethernet straight-through, 2 m.
5CAMPC.0020-10 Mobile Panel control cabinet cable - Push-Pull circular connector - Ethernet crossover - 2 m
5CAMPC.0020-11 Mobile Panel control cabinet cable - Push-Pull circular connector - Ethernet straight-through - 2 m
Handles
4MPHDL.0000-00 Mobile Panel handle, with integrated 3-position enable switch.
Optional Accessories
Accessories
4MPBRA.0000-00 MP100/200 wall mount.
4MPBYP.0000-00 Mobile Panel lock pull bypass connector for control cabinet cable 5CAMPC.0020-00, 5CAMPC.0020-01.
5AC900.1100-00 Touch screen stylus pen , 5 pcs.
Batteries
0AC201.91 Lithium batteries 4 pcs., 3 V / 950 mAh button cell
4A0006.00-000 Lithium battery, 3 V / 950 mAh, button cell
CompactFlash cards
5CFCRD.0064-03 CompactFlash 64 MB Western Digital (SLC)
5CFCRD.0128-03 CompactFlash 128 MB Western Digital (SLC)
5CFCRD.0256-03 CompactFlash 256 MB Western Digital (SLC)
5CFCRD.0512-03 CompactFlash 512 MB Western Digital (SLC)
5CFCRD.1024-03 CompactFlash 1 GB Western Digital (SLC)
5CFCRD.2048-03 CompactFlash 2 GB Western Digital (SLC)
5CFCRD.4096-03 CompactFlash 4 GB Western Digital (SLC)
5CFCRD.8192-03 CompactFlash 8 GB Western Digital (SLC)
USB accessories
5MMUSB.2048-01 USB 2.0 flash drive 2048 MB B&R

Please choose country and language

B&R Logo