5LS182.8

Short description
Communication module 1x POWERLINK V2 managing or controlled node
General information
B&R ID code 0xEAFC
System requirements
Automation Runtime Starting with 4.45 and 4.51
Status indicators Status of the POWERLINK station, network activity, link
Diagnostics
Bus function Yes, using LED status indicator and software
Station status Yes, using LED status indicator and software
Power consumption 1.7 W
Electrical isolation
PC - IFx Yes
Certifications
CE Yes
UL cULus E115267
Industrial control equipment
EAC Product family certification
Controller
SRAM 1 MB
Interfaces
Fieldbus POWERLINK V2 managing or controlled node
Type Type 4
Variant 2x shielded RJ45 (hub)
Line length Max. 100 m between 2 stations (segment length)
Transfer rate 100 Mbit/s
Transfer
Physical layer ANSI/IEEE 802.3
Half-duplex Yes
Full-duplex No
Autonegotiation Yes
Auto-MDI/MDIX Yes
Hub propagation delay <1 µs
Operating conditions
Degree of protection per EN 60529 IP20 in installed state
Ambient conditions
Temperature
Operation 0 to 55°C
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 0 to 95%, non-condensing
Storage 0 to 95%, non-condensing
Transport 0 to 95%, non-condensing
Mechanical properties
Slot Standard PCIe half-size module, Plug and Play
Installation in
B&R Automation PC Yes
Material number:
5LS182.8
Description:
  • POWERLINK V2 for real-time Ethernet communication
  • Integrated hub for economical wiring
  • Configurable ring redundancy
  • Poll response chaining

Logic scanner module 5LS182.8 is a PCI Express module. It supports plug and play and has 1 MB SRAM for remanent data (process variables and data objects). Memory available for remanent process variables depends on the CPU, Automation Runtime, etc.

5LS182.8 is a high-performance POWERLINK managing node solution in accordance with EPSG specification DS301. This integrated hub allows for easy implementation of either a simple tree structure or optional ring redundancy without extra effort.

With poll-response chaining, the module offers a solution for the highest demands on response time and the shortest cycle times. Especially for central control tasks, poll-response chaining in combination with the B&R control system provides ideal performance.

Automation Studio HW Upgrades Version (Date) Download
V4.4 HW Upgrade (5LS182.8) EXE / 2 MB
Documentation Version (Date) Download
Data sheet 5LS182.8 PDF / 2 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APC EPLAN P8 from V2.4 EXE / 99 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D STEP file 5LS182.8 STP / 3 MB

Please choose country and language

B&R Logo