Motor
Nominal speed nN [rpm] 500
Number of pole pairs 15
Nominal torque Mn [Nm] 318
Nominal power PN [W] 16650
Nominal current IN [A] 32.55
Stall torque M0 [Nm] 383
Stall current I0 [A] 39.2
Maximum torque Mmax [Nm] 703
Maximum current Imax [A] 104.3
Maximum speed nmax [rpm] 700
Torque constant KT [Nm/A] 9.77
Voltage constant KE [V/1000 rpm] 590.62
Stator resistance R2ph [Ω] 0.317
Stator inductance L2ph [mH] 6.62
Electrical time constant tel [ms] 20.9
Thermal time constant ttherm [min] 95.2
Moment of inertia J [kgcm2] 3000
Weight without brake m [kg] 93
Holding brake
Holding torque of brake MBr [Nm] 0
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 0
Recommendations
ACOPOS 8Vxxxx.xx... 1640
ACOPOSmulti 8BVIxxxx... 0440
ACOPOS P3 8EIxxxx... 044X
Cross section for B&R motor cables [mm2] 10
Connector size 1.5
Material number:
8LTSC4.ee005ffgg-0
Description:
Synchronous motor, external cooling / shaft with blind hole, size C, length 4, nominal speed 500 rpm

Please choose country and language

B&R Logo