Motor
Nominal speed nN [rpm] 300
Number of pole pairs 15
Nominal torque Mn [Nm] 176
Nominal power PN [W] 5529
Nominal current IN [A] 10.81
Stall torque M0 [Nm] 196
Stall current I0 [A] 12
Maximum torque Mmax [Nm] 345
Maximum current Imax [A] 30.7
Maximum speed nmax [rpm] 700
Torque constant KT [Nm/A] 16.28
Voltage constant KE [V/1000 rpm] 984.37
Stator resistance R2ph [Ω] 1.9
Stator inductance L2ph [mH] 33.08
Electrical time constant tel [ms] 17.4
Thermal time constant ttherm [min] 68
Moment of inertia J [kgcm2] 1700
Weight without brake m [kg] 66
Holding brake
Holding torque of brake MBr [Nm] 0
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 0
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0110
ACOPOS P3 8EIxxxx... 017X
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Material number:
8LTSC3.ee003ffgg-0
Description:
Synchronous motor, external cooling / shaft with blind hole, size C, length 3, nominal speed 300 rpm

Please choose country and language

B&R Logo