Motor
Nominal speed nN [rpm] | 100 |
Number of pole pairs | 15 |
Nominal torque Mn [Nm] | 211.5 |
Nominal power PN [W] | 2215 |
Nominal current IN [A] | 4.3 |
Stall torque M0 [Nm] | 225 |
Stall current I0 [A] | 4.6 |
Maximum torque Mmax [Nm] | 703 |
Maximum current Imax [A] | 20.9 |
Maximum speed nmax [rpm] | 700 |
Torque constant KT [Nm/A] | 48.84 |
Voltage constant KE [V/1000 rpm] | 2953.1 |
Stator resistance R2ph [Ω] | 7.61 |
Stator inductance L2ph [mH] | 154 |
Electrical time constant tel [ms] | 20.2 |
Thermal time constant ttherm [min] | 95.2 |
Moment of inertia J [kgcm2] | 3000 |
Weight without brake m [kg] | 88 |
Holding brake
Holding torque of brake MBr [Nm] | 0 |
Mass of brake [kg] | 0 |
Moment of inertia of brake JBr [kgcm2] | 0 |
Recommendations
ACOPOS 8Vxxxx.xx... | 1090 |
ACOPOSmulti 8BVIxxxx... | 0055 |
ACOPOS P3 8EIxxxx... | 8X8X |
Cross section for B&R motor cables [mm2] | 0.75 |
Connector size | 1 |
Material number:
8LTQC4.ee001ffgg-0Description:
Synchronous motor, self-cooling / shaft with blind hole, size C, length 4, nominal speed 100 rpm
Certificates | Version (Date) | Download |
---|---|---|
E360421 UL Certificate of Compliance 8LS/8LT/8LV/8LW | PDF / 433 KB | |
EU Declaration Motors Dreh-Sync-Torque | PDF / 300 KB | |
UK Declaration Motors Dreh-Sync-Torque | PDF / 107 KB |
Documentation | Version (Date) | Download |
---|---|---|
8LT Users manual | PDF / 16 MB |