Material Number Description
8LTQC3.ee001ffgg-0 Synchronous motor, self-cooling / shaft with blind hole, size C, length 3, nominal speed 100 rpm
8LTQC3.ee003ffgg-0 Synchronous motor, self-cooling / shaft with blind hole, size C, length 3, nominal speed 300 rpm
8LTQC3.ee005ffgg-0 Synchronous motor, self-cooling / shaft with blind hole, size C, length 3, nominal speed 500 rpm
8LTQC4.ee001ffgg-0 Synchronous motor, self-cooling / shaft with blind hole, size C, length 4, nominal speed 100 rpm
8LTQC4.ee003ffgg-0 Synchronous motor, self-cooling / shaft with blind hole, size C, length 4, nominal speed 300 rpm
8LTQC4.ee005ffgg-0 Synchronous motor, self-cooling / shaft with blind hole, size C, length 4, nominal speed 500 rpm
8LTQC5.ee001ffgg-0 Synchronous motor, self-cooling / shaft with blind hole, size C, length 5, nominal speed 100 rpm
8LTQC5.ee003ffgg-0 Synchronous motor, self-cooling / shaft with blind hole, size C, length 5, nominal speed 300 rpm
8LTQC5.ee005ffgg-0 Synchronous motor, self-cooling / shaft with blind hole, size C, length 5, nominal speed 500 rpm
8LTQC6.ee001ffgg-0 Synchronous motor, self-cooling / shaft with blind hole, size C, length 6, nominal speed 100 rpm
8LTQC6.ee003ffgg-0 Synchronous motor, self-cooling / shaft with blind hole, size C, length 6, nominal speed 300 rpm
8LTQC6.ee005ffgg-0 Synchronous motor, self-cooling / shaft with blind hole, size C, length 6, nominal speed 500 rpm
8LTQC7.ee001ffgg-0 Synchronous motor, self-cooling / shaft with blind hole, size C, length 7, nominal speed 100 rpm
8LTQC7.ee003ffgg-0 Synchronous motor, self-cooling / shaft with blind hole, size C, length 7, nominal speed 300 rpm
8LTQC7.ee005ffgg-0 Synchronous motor, self-cooling / shaft with blind hole, size C, length 7, nominal speed 500 rpm
8LTQC8.ee001ffgg-0 Synchronous motor, self-cooling / shaft with blind hole, size C, length 8, nominal speed 100 rpm
8LTQC8.ee003ffgg-0 Synchronous motor, self-cooling / shaft with blind hole, size C, length 8, nominal speed 300 rpm

Please choose country and language

B&R Logo