8KSJ82.ee025ff00-h

Motor
Nominal speed nN [rpm] 2500
Number of pole pairs 3
Nominal torque Mn [Nm] 160
Nominal power PN [W] 41888
Nominal current IN [A] 79
Stall torque M0 [Nm] 180
Stall current I0 [A] 90
Maximum torque Mmax [Nm] 340
Maximum current Imax [A] 190
Maximum speed nmax [rpm] 4300
Torque constant KT [Nm/A] 2.09
Voltage constant KE [V/1000 rpm] 133
Stator resistance R2ph [Ω] 0.132
Stator inductance L2ph [mH] 4
Electrical time constant tel [ms] 34.167
Thermal time constant ttherm [min] 16.1
Moment of inertia J [kgcm2] 450
Weight without brake m [kg] 110
Holding brake
Holding torque of brake MBr [Nm] 200
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 0
Recommendations
ACOPOS 8Vxxxx.xx... 128M
ACOPOSmulti 8BVIxxxx... 1650
Cross section for B&R motor cables [mm2] 0
Connector type Terminal box
Material number:
8KSJ82.ee025ff00-h
Description:
Synchronous motor, external cooling, water-cooled, flange mounting, B-side foot mounting possible, size 8, length 2, nominal speed 2500 rpm.
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8KS PDF / 88 KB
EU Declaration Motors Dreh-Sync PDF / 302 KB
UK Declaration Motors Dreh-Sync PDF / 107 KB
Documentation Version (Date) Download
8KS user's manual PDF / 8 MB

Please choose country and language

B&R Logo