8JSA73.ee015ffgg-0

Motor
Nominal speed nN [rpm] 1500
Number of pole pairs 5
Nominal torque Mn [Nm] 33.5
Nominal power PN [W] 5262
Nominal current IN [A] 10.8
Stall torque M0 [Nm] 42
Stall current I0 [A] 13.6
Maximum torque Mmax [Nm] 169.6
Maximum current Imax [A] 67.9
Maximum speed nmax [rpm] 6100
Torque constant KT [Nm/A] 3.1
Voltage constant KE [V/1000 rpm] 200
Stator resistance R2ph [Ω] 0.76
Stator inductance L2ph [mH] 12.4
Electrical time constant tel [ms] 16.3
Thermal time constant ttherm [min] 53
Moment of inertia J [kgcm2] 92
Weight without brake m [kg] 26.7
Holding brake
Holding torque of brake MBr [Nm] 53
Mass of brake [kg] 2.9
Moment of inertia of brake JBr [kgcm2] 1.644
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0110
ACOPOS P3 8EIxxxx... 017X
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Material number:
8JSA73.ee015ffgg-0
Description:
Synchronous motor, self cooling; Size 7; Length 3; Rated speed 1500 rpm;
Certificates Version (Date) Download
EU Declaration Motors Dreh-Sync PDF / 302 KB
UK Declaration Motors Dreh-Sync PDF / 107 KB
Documentation Version (Date) Download
8JSA user's manual PDF / 6 MB

Please choose country and language

B&R Logo