Número do material Descrição
8LTQ93.ee003ffgg-0 Synchronous motor, self-cooling / shaft with blind hole, size 9, length 3, nominal speed 300 rpm
8LTQ93.ee005ffgg-0 Synchronous motor, self-cooling / shaft with blind hole, size 9, length 3, nominal speed 500 rpm
8LTQ93.ee010ffgg-0 Synchronous motor, self-cooling / shaft with blind hole, size 9, length 3, nominal speed 1000 rpm
8LTQ94.ee003ffgg-0 Synchronous motor, self-cooling / shaft with blind hole, size 9, length 4, nominal speed 300 rpm
8LTQ94.ee005ffgg-0 Synchronous motor, self-cooling / shaft with blind hole, size 9, length 4, nominal speed 500 rpm
8LTQ94.ee010ffgg-0 Synchronous motor, self-cooling / shaft with blind hole, size 9, length 4, nominal speed 1000 rpm
8LTQ95.ee003ffgg-0 Synchronous motor, self-cooling / shaft with blind hole, size 9, length 5, nominal speed 300 rpm
8LTQ95.ee005ffgg-0 Synchronous motor, self-cooling / shaft with blind hole, size 9, length 5, nominal speed 500 rpm
8LTQ95.ee010ffgg-0 Synchronous motor, self-cooling / shaft with blind hole, size 9, length 5, nominal speed 1000 rpm
8LTQ96.ee003ffgg-0 Synchronous motor, self-cooling / shaft with blind hole, size 9, length 6, nominal speed 300 rpm
8LTQ96.ee005ffgg-0 Synchronous motor, self-cooling / shaft with blind hole, size 9, length 6, nominal speed 500 rpm
8LTQ96.ee010ffgg-0 Synchronous motor, self-cooling / shaft with blind hole, size 9, length 6, nominal speed 1000 rpm
8LTQ97.ee003ffgg-0 Synchronous motor, self-cooling / shaft with blind hole, size 9, length 7, nominal speed 300 rpm
8LTQ97.ee005ffgg-0 Synchronous motor, self-cooling / shaft with blind hole, size 9, length 7, nominal speed 500 rpm
8LTQ97.ee010ffgg-0 Synchronous motor, self-cooling / shaft with blind hole, size 9, length 7, nominal speed 1000 rpm

Por favor escolha o país e o idioma

B&R Logo