[textmedia]

[textmedia]

PPC3200: High performance, reliability and scalability

Industrial panel PCs are exposed to a wide range of challenges that can compromise their performance and reliability. In harsh industrial environments, they must endure extreme temperatures, constant vibrations, heavy impacts and moisture. At the same time, demanding applications—such as real-time data processing and complex automation workflows—require powerful computing capabilities and seamless connectivity. Without a rugged design and advanced technologies, panel PCs are prone to failure under these conditions, resulting in downtime and increased maintenance costs.

The PPC3200 is specifically engineered to meet the demands of industrial digitalization, delivering scalable performance for a wide range of applications. A variety of interfaces—including USB, Ethernet and multiple fieldbus options—enable seamless integration into existing systems. Rugged, industrial-grade components ensure high reliability, long-term availability and minimal maintenance requirements.

[textmedia]

[textmedia]

Performance

Intel Core i processors with up to 64 GB DRAM for scalable performance.

[textmedia]

IPC with touch screen

Industrial PC with touch screen for intuitive operation and visualization.

[textmedia]

Industrial-grade reliability

Fanless design for dependable, low-maintenance operation in rugged industrial environments.

[textmedia]

Panel PC 3200 multi-touch

Precise operation meets multi-touch convenience

As a multi-touch variant, the PPC3200 leverages multi-touch technology that detects and processes multiple simultaneous touch points. This enables advanced interactions such as zooming and rotating on-screen objects. Ideal for complex applications, this technology offers more precise and user-friendly operation, enhancing overall efficiency.

[textmedia]

Perfectly integrated for maximum productivity

The PPC3200 combines robust computing power with effortless deployment: Thanks to pre-installed software, the system integrates seamlessly into existing environments. Full compatibility with the previous APC/PPC3100 model—in terms of installation, options and software—ensures a smooth transition without the need for adjustments. Ideal for real-time processing of complex operations, it offers intuitive operation and precise control for greater efficiency and reliability in industrial automation.

[textmedia]

[textmedia]

[textmedia]

Maximum performance and reliability with CFexpress

The PPC3200 utilizes advanced CFexpress technology, offering significant advantages over the older CFast standard. CFexpress cards deliver faster data transfer speeds, greater durability and higher storage capacities—making them ideal for demanding industrial applications that require high performance and reliability. With CFexpress in the PPC3200, customers benefit from faster data processing and greater reliability.

[textmedia]

Key advantages at a glance

 

OEMs and system integrators

  • Scalable performance: The PPC3200 offers flexible configurations tailored to specific machine requirements, including various display sizes and input options.
  • Modular design: Enables easy customization and flexibility to meet specific requirements and deliver tailored solutions.
  • Easy integration: Full compatibility with previous models enables easy retrofitting without additional costs.
  • High energy efficiency: Uses energy-efficient technologies to minimize power consumption and reduce operating costs.
  • Pre-installed systems: Devices come with activated operating systems for immediate deployment.

 

Customers and end users

  • Increased productivity: Enhances the efficiency of production processes through fast processing speeds and reliable uptime.
  • Intuitive operation: Multi-touch technology enables complex gestures such as pinch-to-zoom and rotation, increasing both usability and precision.
  • Long-term reliability: Industrial-grade components ensure extended lifespan and minimal maintenance requirements.
  • Advanced connectivity: Multiple interface options including USB, Ethernet and fieldbus connections allow seamless integration into existing systems.

 

[textmedia]

[textmedia]

[textmedia]

Technical highlights

  • Processor: Intel 13th Gen Core i processors
  • Memory: Up to 64 GB DRAM
  • Storage: CFexpress mass storage for high performance and reliability
  • Connectivity: 2x 2.5 Gigabit Ethernet, USB, Ethernet, fieldbus interfaces
  • Display: Available with single-touch or multi-touch technology
  • Design: Fanless architecture with rugged construction for industrial environments
  • Operating system: Pre-installed and activated operating systems
  • Energy efficiency: Energy-saving technologies to minimize power consumption
  • Modularity: Flexible, modular design for easy customization and expansion

[textmedia]

[textmedia]

Documentation

[textmedia]

ERROR: Content Element with uid "242679" and type "typoscript" has no rendering definition!

国と言語を選ぶ

B&R Logo