Material Number Description
8LTS93.ee003ffgg-0 Synchronous motor, external cooling / shaft with blind hole, size 9, length 3, nominal speed 300 rpm
8LTS93.ee005ffgg-0 Synchronous motor, external cooling / shaft with blind hole, size 9, length 3, nominal speed 500 rpm
8LTS93.ee010ffgg-0 Synchronous motor, external cooling / shaft with blind hole, size 9, length 3, nominal speed 1000 rpm
8LTS94.ee003ffgg-0 Synchronous motor, external cooling / shaft with blind hole, size 9, length 4, nominal speed 300 rpm
8LTS94.ee005ffgg-0 Synchronous motor, external cooling / shaft with blind hole, size 9, length 4, nominal speed 500 rpm
8LTS94.ee010ffgg-0 Synchronous motor, external cooling / shaft with blind hole, size 9, length 4, nominal speed 1000 rpm
8LTS95.ee003ffgg-0 Synchronous motor, external cooling / shaft with blind hole, size 9, length 5, nominal speed 300 rpm
8LTS95.ee005ffgg-0 Synchronous motor, external cooling / shaft with blind hole, size 9, length 5, nominal speed 500 rpm
8LTS95.ee010ffgg-0 Synchronous motor, external cooling / shaft with blind hole, size 9, length 5, nominal speed 1000 rpm
8LTS96.ee003ffgg-0 Synchronous motor, external cooling / shaft with blind hole, size 9, length 6, nominal speed 300 rpm
8LTS96.ee005ffgg-0 Synchronous motor, external cooling / shaft with blind hole, size 9, length 6, nominal speed 500 rpm
8LTS96.ee010ffgg-0 Synchronous motor, external cooling / shaft with blind hole, size 9, length 6, nominal speed 1000 rpm
8LTS97.ee003ffgg-0 Synchronous motor, external cooling / shaft with blind hole, size 9, length 7, nominal speed 300 rpm
8LTS97.ee005ffgg-0 Synchronous motor, external cooling / shaft with blind hole, size 9, length 7, nominal speed 500 rpm
8LTS97.ee009ffgg-0 Synchronous motor, external cooling / shaft with blind hole, size 9, length 7, nominal speed 900 rpm

Please choose country and language

B&R Logo