Motor
Nominal speed nN [rpm] | 1000 |
Number of pole pairs | 12 |
Nominal torque Mn [Nm] | 260.1 |
Nominal power PN [W] | 27238 |
Nominal current IN [A] | 52.7 |
Stall torque M0 [Nm] | 340 |
Stall current I0 [A] | 68.9 |
Maximum torque Mmax [Nm] | 680 |
Maximum current Imax [A] | 221.6 |
Maximum speed nmax [rpm] | 1200 |
Torque constant KT [Nm/A] | 4.94 |
Voltage constant KE [V/1000 rpm] | 298.45 |
Stator resistance R2ph [Ω] | 0.171 |
Stator inductance L2ph [mH] | 1.76 |
Electrical time constant tel [ms] | 10.3 |
Thermal time constant ttherm [min] | 110 |
Moment of inertia J [kgcm2] | 1534 |
Weight without brake m [kg] | 89 |
Holding brake
Holding torque of brake MBr [Nm] | 0 |
Mass of brake [kg] | 0 |
Moment of inertia of brake JBr [kgcm2] | 0 |
Recommendations
ACOPOS 8Vxxxx.xx... | 128M |
ACOPOSmulti 8BVIxxxx... | 0880 |
Cross section for B&R motor cables [mm2] | 16 |
Connector size | 1.5 |
Material number:
8LTJ96.ee010ffgg-0Description:
Synchronous motor, external cooling / ISO flange, size 9, length 6, nominal speed 1000 rpm
Certificates | Version (Date) | Download |
---|---|---|
E360421 UL Certificate of Compliance 8LS/8LT/8LV/8LW | PDF / 433 KB | |
EU Declaration Motors Dreh-Sync-Torque | PDF / 300 KB | |
UK Declaration Motors Dreh-Sync-Torque | PDF / 107 KB |
Documentation | Version (Date) | Download |
---|---|---|
8LT Users manual | PDF / 16 MB |