Short description
Accessories | Shield connection clamp for X20 |
General information
Connection type | Screw terminal |
Certifications | |
CE | Yes |
UKCA | Yes |
Mains connection
Terminal cable cross section dimension of shield connection | 3 to 8 mm |
Mechanical properties
Dimensions | |
Width | 12 mm |
Length | 19.5 mm |
Height | 48.7 mm |
Torque for connections | |
M4 | 0.6 Nm |
Material number:
X20AC0SA08.0010Description:
X20 shield connection clamp 3 to 8 mm, 10 pieces
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration of conformity PLC X20 | PDF / 169 KB |
Documentation | Version (Date) | Download |
---|---|---|
X20 Shield connection clamp | PDF / 118 KB | |
X20 System User´s Manual | PDF / 7 MB |