8LTB93.ee005ffgg-0

Motor
Nominal speed nN [rpm] 500
Number of pole pairs 12
Nominal torque Mn [Nm] 45
Nominal power PN [W] 2356
Nominal current IN [A] 4.5
Stall torque M0 [Nm] 50
Stall current I0 [A] 5
Maximum torque Mmax [Nm] 173
Maximum current Imax [A] 30.4
Maximum speed nmax [rpm] 1200
Torque constant KT [Nm/A] 10.05
Voltage constant KE [V/1000 rpm] 607.37
Stator resistance R2ph [Ω] 3.718
Stator inductance L2ph [mH] 29
Electrical time constant tel [ms] 7.8
Thermal time constant ttherm [min] 50
Moment of inertia J [kgcm2] 1372
Weight without brake m [kg] 53
Holding brake
Holding torque of brake MBr [Nm] 0
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 0
Recommendations
ACOPOS 8Vxxxx.xx... 1090
ACOPOSmulti 8BVIxxxx... 0055
ACOPOS P3 8EIxxxx... 8X8X
Cross section for B&R motor cables [mm2] 0.75
Connector size 1
Material number:
8LTB93.ee005ffgg-0
Description:
Synchronous motor, self cooling , hollow shaft; Size 9; Length 3; Rated speed 500 rpm;

Please choose country and language

B&R Logo