General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
Operating conditions
Degree of protection per UL 50 | Type 1, 4X indoor and type 12 |
Ambient conditions
Temperature | |
Operation | -20 to 55°C |
Storage | -30 to 80°C |
Mechanical properties
Material |
Stainless steel: AISI 304 Silicone: NJ-352H-40 |
Dimensions | |
Height | 51.4 mm |
Diameter | 101 mm |
Weight | 1.40 kg |
Material number:
6ACCFL01.0301-000Description:
Flange for swing arm systems with a shaft diameter of 48 mm - suitable for FT50 panels from 15.6" - 21.5" or for wall mounting of all FT50 panels
Documentation | Version (Date) | Download |
---|---|---|
Power Panel FT50 user's manual | PDF / 7 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D files DXF/STP 6ACCFL01.0301-000 | ZIP / 167 KB |