5SWW10.0249-MUL

Operating system
Target systems
Industrial PC APC910
Processor Not relevant
Chipset QM170
HM170
CM236
Edition Enterprise LTSB - Embedded
Architecture 64-bit
Language Multilingual
Minimum size of RAM 2 GB
Minimum size of data storage medium 20 GB
Material number:
5SWW10.0249-MUL
Description:
Windows 10 IoT Enterprise 2015 LTSB - 64-bit - Multilingual - APC910 QM170/HM170/CM236 chipset - License (without Recovery DVD) - Only available with a new device
Optional Accessories
Windows 10 IoT Enterprise 2015 LTSB
5SWW10.0200-MUL Windows 10 IoT Enterprise 2015 LTSB - 64-bit - Multilingual - Recovery DVD
5SWW10.0400-MUL Windows 10 IoT Enterprise 2015 LTSB - 64-bit - Language Pack DVD
Documentation Version (Date) Download
Automation PC 910 Device number key PDF / 627 KB

Please choose country and language

B&R Logo