5SWW10.0243-MUL

Operating system
Target systems
Industrial PC PPC2100
Processor No limitation
Chipset Bay Trail
Edition Embedded
Architecture 64-bit
Language Multilingual
Minimum size of RAM 2 GB
Minimum size of data storage medium 20 GB
Material number:
5SWW10.0243-MUL
Description:
Windows 10 IoT Enterprise 2015 LTSB - 64-bit - Multilingual - PPC2100 chipset Bay Trail - License (without Recovery DVD) - Only available with a new device
Optional Accessories
Windows 10 IoT Enterprise 2015 LTSB
5SWW10.0200-MUL Windows 10 IoT Enterprise 2015 LTSB - 64-bit - Multilingual - Recovery DVD
5SWW10.0400-MUL Windows 10 IoT Enterprise 2015 LTSB - 64-bit - Language Pack DVD
Documentation Version (Date) Download
Panel PC 2100 (AP5000) Swing arm devices user's manual PDF / 43 MB

Please choose country and language

B&R Logo