5CADVI.0100-00

General information
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
KR Yes
Cable construction
Wire cross section 28 AWG
Shield Individual cable pairs, entire cable
Cable shield Tinned copper braiding, optical coverage > 86%
Outer jacket
Material PVC
Color Beige
Labeling AWM STYLE 20276 80°C 30 V VW1 DVI DIGITAL SINGLE LINK DER AN
Connector
Type 2x DVI-D (18+1), male
Mating cycles 100
Locating screw tightening torque Max. 0.5 Nm
Electrical properties
Conductor resistance Max. 237 Ω/km
Insulation resistance Min. 100 MΩ/km
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Mechanical properties
Dimensions
Length 10 m ±100 mm
Diameter Max. 8.5 mm
Bend radius ≥5x cable diameter (connector to ferrite bead and ferrite bead to ferrite bead)
Weight Approx. 790 g
Material number:
5CADVI.0100-00
Description:

5CADVI.0xxx-00 DVI cables are designed for use in fixed installations.

Documentation Version (Date) Download
Automation Panel 900 User's Manual PDF / 30 MB
HMI cable manual PDF / 3 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APx00 EPLAN P8 from V2.4 EXE / 47 MB

Please choose country and language

B&R Logo