5A9020.46

General information
Short description Transponder type: MIFARE Classic, ISO 14443
Frequency: 13.56 MHz
Memory: 1024 bytes (16 sectors of 4 blocks each with 16 bytes apiece)
Certifications
CE Yes
Ambient conditions
Temperature
Operation -20°C to 70°C
Mechanical properties
Front
Design Red
Material Polycarbonate
Dimensions
Width 34.5 mm
Height 43 mm
Depth 5 mm
Weight 4.1 g
Material number:
5A9020.46
Description:
Transponder tag, red housing, MIFARE Classic, 1 kB, 13.56 MHz read/write

Please choose country and language

B&R Logo