Short description
Accessories | C mount lens |
General information
Certification | CE |
Lens
Operating conditions
Degree of protection per EN 60529 | IP65 |
Ambient conditions
Temperature | |
Operation | - 20 to 65°C |
Storage | - 20 to 65°C |
Mechanical properties
Dimensions | |
Length | 36.4 mm (screwed in) |
Diameter | 29 mm |
Weight | 60 g |
Material number:
VLE0C0500Description:
- C mount 50 mm lens - 150 lp/mm - f/1.8 - f/16, 2/3" - 0.5 m - inf.
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration Machine Vision System | PDF / 190 KB |
Documentation | Version (Date) | Download |
---|---|---|
Smart Camera User's Manual | PDF / 7 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file STEP C-Mount 50mm lens | STP / 7 MB |