Operating system
Target systems | |
Industrial PC | APC620 |
Chipset | 945GME |
Edition | Embedded |
Architecture | 32-bit |
Service pack | SP1 |
Language | English |
Minimum size of RAM | 1 GB |
Minimum size of data storage medium | 16 GB |
Material number:
5SWWI7.1530-ENGDescription:
Microsoft OEM Windows Embedded Standard 7 32-bit, Service Pack 1, English; for APC620 with 945GME chipset; please order CompactFlash separately (minimum 16 GB).
Documentation | Version (Date) | Download |
---|---|---|
Windows Embedded Standard 7 Development Quick Start Guide | PDF / 159 KB | |
Windows Embedded Standard 7 Write Filter Manager Guide | PDF / 1 MB |
Tools / Utilities / Examples | Version (Date) | Download |
---|---|---|
Embedded OS Installer | ZIP / 3 MB |