General information
Cable cross section | ((3x(2x26AWG)+(2x24AWG))C + 3x26AWG + 3x16AWG)C |
Durability | Oil resistance per EN 60811-404 |
Certification | UL AWM style 20233, 80°C, 300 V |
Certifications | |
EAC | Yes |
Cable construction
Power lines | |
Quantity | 3 |
Wire insulation | TPE |
Wire colors | Red, black, white |
Variant | Copper stranded wire |
Cross section | 1.31 mm² |
Shield | No |
Stranding | No |
Supply lines | |
Quantity | 3 |
Wire insulation | TPE |
Wire colors | Brown, orange, yellow |
Variant | Copper stranded wire |
Cross section | 0.128 mm² |
Shield | No |
Stranding | No |
Signal line | |
Quantity | 8 |
Wire insulation | TPE |
Wire colors | Green, pink, yellow, gray, brown, white, red, blue |
Variant | Copper stranded wire |
Cross section | 6x 0.128 mm², 2x 0.205 mm² |
Shield | Tinned copper braiding, optical coverage > 85% and foil shield |
Stranding | 4 pairs with filler elements and foil shield |
Cable stranding | 1 element + 6 conductors with filler elements and foil shield |
Cable shield | Tinned copper braiding, optical coverage > 85% and foil shield |
Outer jacket | |
Material | PUR |
Color | Black |
Connector
Type | 12+3-pin female hybrid motor connector 915 |
Mating cycles | <500 |
Contacts | 15 |
Additional connectors | 12+3-pin male series 915 hybrid motor connector |
Degree of protection per EN 60529 | IP66/67 when connected |
Electrical properties
Test voltage | |
Wire - Wire | 2 kV |
Wire - Shield | 1.5 kV |
Conductor resistance | |
Power lines | ≤87 Ω/km |
Signal line | ≤137 Ω/km |
Insulation resistance | >200 MΩ/km |
Ambient conditions
Temperature | |
Moving | -20 to 80°C |
Static | -40 to 80°C |
Mechanical properties
Dimensions | |
Length | 3 m |
Diameter | (9.7 ±0.3) mm |
Bend radius | |
Single bend | ≥3x diameter |
Moving | ≥10x diameter |
Drag chain data | |
Acceleration | 2 m/s² |
Flex cycles | 1,000,000 |
Velocity | 3 m/s |
Weight | 0.51 kg |
Material number:
8BCM0003.1B470-0Description:
8WS hybrid motor cable extension, length 3 m, ((3x(2x26AWG)+(2x24AWG))C+3x26AWG+3x16AWG)C, 12+3-pin Itec hybrid motor connector, can be used in cable drag chains
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration ACOPOSmicro | PDF / 201 KB |
Documentation | Version (Date) | Download |
---|---|---|
Data sheet 8WS motor SSI hybrid cable and cable extensions | PDF / 901 KB |