Motor
Nominal speed nN [rpm] 300
Number of pole pairs 12
Nominal torque Mn [Nm] 95
Nominal power PN [W] 2985
Nominal current IN [A] 5.7
Stall torque M0 [Nm] 100
Stall current I0 [A] 6
Maximum torque Mmax [Nm] 345
Maximum current Imax [A] 34
Maximum speed nmax [rpm] 1200
Torque constant KT [Nm/A] 16.63
Voltage constant KE [V/1000 rpm] 1005.31
Stator resistance R2ph [Ω] 4.253
Stator inductance L2ph [mH] 39.9
Electrical time constant tel [ms] 9.4
Thermal time constant ttherm [min] 70
Moment of inertia J [kgcm2] 784
Weight without brake m [kg] 50
Holding brake
Holding torque of brake MBr [Nm] 0
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 0
Recommendations
ACOPOS 8Vxxxx.xx... 1090
ACOPOSmulti 8BVIxxxx... 0055
ACOPOS P3 8EIxxxx... 8X8X
Cross section for B&R motor cables [mm2] 0.75
Connector size 1
Material number:
8LTA94.ee003ffgg-0
Description:
Synchronous motor, self-cooling / ISO flange, size 9, length 4, nominal speed 300 rpm

Please choose country and language

B&R Logo