Motor
Nominal speed nN [rpm] 6000
Number of pole pairs 5
Nominal torque Mn [Nm] 6.5
Nominal power PN [W] 4084
Nominal current IN [A] 8
Stall torque M0 [Nm] 13
Stall current I0 [A] 16
Maximum torque Mmax [Nm] 38
Maximum current Imax [A] 72.9
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 0.81
Voltage constant KE [V/1000 rpm] 49.22
Stator resistance R2ph [Ω] 0.48
Stator inductance L2ph [mH] 4.36
Electrical time constant tel [ms] 9.1
Thermal time constant ttherm [min] 40
Moment of inertia J [kgcm2] 4.39
Weight without brake m [kg] 8.9
Holding brake
Holding torque of brake MBr [Nm] 8
Mass of brake [kg] 1
Moment of inertia of brake JBr [kgcm2] 0.69
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0220
ACOPOS P3 8EIxxxx... 024X
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Material number:
8LSC46.ee060ffgg-3
Description:
S5 6000 6.5 00000 x xx 0 F0 xx S 560 R0

Please choose country and language

B&R Logo