Motor
Nominal speed nN [rpm] 2200
Number of pole pairs 3
Nominal torque Mn [Nm] 51.5
Nominal power PN [W] 11865
Nominal current IN [A] 23.2
Stall torque M0 [Nm] 69
Stall current I0 [A] 31.1
Maximum torque Mmax [Nm] 204
Maximum current Imax [A] 115
Maximum speed nmax [rpm] 3600
Torque constant KT [Nm/A] 2.22
Voltage constant KE [V/1000 rpm] 134.04
Stator resistance R2ph [Ω] 0.16
Stator inductance L2ph [mH] 4.9
Electrical time constant tel [ms] 30.6
Thermal time constant ttherm [min] 65
Moment of inertia J [kgcm2] 114
Weight without brake m [kg] 61
Holding brake
Holding torque of brake MBr [Nm] 130
Mass of brake [kg] 9
Moment of inertia of brake JBr [kgcm2] 53
Recommendations
ACOPOS 8Vxxxx.xx... 1640
ACOPOSmulti 8BVIxxxx... 0440
ACOPOS P3 8EIxxxx... 044X
Cross section for B&R motor cables [mm2] 4
Connector size 1.5
Material number:
8LSA84.ee022ffgg-3
Description:
S3 2200 51.5 00000 x xx 0 S0 xx S 560 R0

Please choose country and language

B&R Logo